SBASB58A October 2024 – July 2025 AMC0330D-Q1
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD1 | High-side power supply | VDD1 to GND1 | 3 | 5.0 | 5.5 | V |
| VDD2 | Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Nominal input voltage before clipping output | VIN = VINP – VSNSN | –1.28 | 1.28 | V | |
| VFSR | Specified linear input voltage | VIN = VINP – VSNSN | –1 | 1 | V | |
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | OUTP or OUTN to GND2 | 500 | pF | ||
| OUTP to OUTN | 250 | |||||
| RLOAD | Resistive load | OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
| DIGITAL I/O | ||||||
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||