SBASB79 November 2024 TAA3020
PRODUCTION DATA
Figure 6-69 shows a typical configuration of the TAA3020 for an application using four digital PDM MEMS microphones with simultaneous recording operation using an I2C control interface and the TDM audio data slave interface. If the MICBIAS output is not used in the system then the 1 µF capacitor for the MICBIAS pin is not must.