SBASB79 November 2024 TAA3020
PRODUCTION DATA
Figure 6-37 shows the magnitude response and Figure 6-38 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 44.1 kHz to 48 kHz. Table 6-41 lists the specifications for a decimation filter with a 44.1-kHz to 48-kHz sampling rate.
Figure 6-55 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 6-56 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.452 × fS | –0.015 | 0.015 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 86.4 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.325 × fS | 4.1 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.525 | 0.525 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.325 × fS | –10.3 | 14.5 | Degrees |