SBASB80 October 2024 TAA3040
ADVANCE INFORMATION
This register is configuration register 1 for channel 3.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH3_GAIN[5:0] | Reserved | ||||||
| R/W-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | CH3_GAIN[5:0] | R/W | 0h | Channel 3 gain. 0d = Channel gain is set to 0 dB 1d = Channel gain is set to 1 dB 2d = Channel gain is set to 2 dB 3d to 41d = Channel gain is set as per configuration 42d = Channel gain is set to 42 dB 43d to 63d = Reserved |
| 1-0 | Reserved | R | 0h | Reserved |