SBASB80 October 2024 TAA3040
ADVANCE INFORMATION
This registeris the GPO configuration register 3.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO4_CFG[3:0] | Reserved | GPO4_DRV[2:0] | |||||
| R/W-0h | R-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | GPO4_CFG[3:0] | R/W | 0h | IN4M_GPO4 (GPO4) configuration. 0d = GPO4 is disabled 1d = GPO4 is configured as a general-purpose output (GPO) 2d = GPO4 is configured as a device interrupt output (IRQ) 3d = GPO4 is configured as a secondary ASI output (SDOUT2) 4d = GPO4 is configured as a PDM clock output (PDMCLK) 5d to 15d = Reserved |
| 3 | Reserved | R | 0h | Reserved |
| 2-0 | GPO4_DRV[2:0] | R/W | 0h | IN4M_GPO4 (GPO4) output drive configuration (not used when GPO4 is configured as SDOUT2). 0d = Hi-Z output 1d = Drive active low and active high 2d = Drive active low and weak high 3d = Drive active low and Hi-Z 4d = Drive weak low and active high 5d = Drive Hi-Z and active high 6d to 7d = Reserved |