SBASB80 October 2024 TAA3040
ADVANCE INFORMATION
This register is the PDM clock generation configuration register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | PDMCLK_DIV[1:0] | ||||||
| R/W-10h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | Reserved | R/W | 10h | Reserved |
| 1-0 | PDMCLK_DIV[1:0] | R/W | 0h | PDMCLK divider value. 0d = PDMCLK is 2.8224 MHz or 3.072 MHz 1d = PDMCLK is 1.4112 MHz or 1.536 MHz 2d = PDMCLK is 705.6 kHz or 768 kHz 3d = PDMCLK is 5.6448 MHz or 6.144 MHz |