SBASB90 February 2025 AMC23C10-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VDD1 | High-side power | High-side power supply.(1) |
| 2 | INP | Analog input | Noninverting input to the comparator. Use this pin as the signal input to the comparator. |
| 3 | INN | Analog input | Inverting input to the comparator. Use this pin as the reference or quiet input to the comparator. |
| 4 | GND1 | High-side ground | High-side ground. |
| 5 | GND2 | Low-side ground | Low-side ground. |
| 6 | OUT1 | Digital output | Open-drain output of the comparator. Connect this pin to an external pullup resistor or leave unconnected (floating) when not used. |
| 7 | OUT2 | Digital output | Push-pull output of the comparator. Leave unconnected (floating) when not used. |
| 8 | VDD2 | Low-side power | Low-side power supply.(1) |