SBAU141A January 2009 – April 2024 PCM2912A
Table 3-2 lists the connector references for the DEM-PCM2912A EVM.
| Connectors | Part/Description |
|---|---|
| CN1 | USB connector, type A |
| J1 | Mono microphone input |
| J2 | Headphone output terminal |
| D1 | LED (red); record indicator (flash while muting) |
| D2 | LED (green); playback indicator (flash while muting) |
| S1-1 | Microphone mute switch (ON: Mute; OFF: Unmute)(1) |
| S1-2 | Power select (ON: 100 mA; OFF: 500 mA) |
|
S1-3 | Microphone amplifier gain control (ON: 0 dB; OFF: +20dB) |