SBAU213A September   2013  – July 2020 ADS8860

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS8860EVM Kit
    2. 1.2 ADS8860EVM Board
  3. 2EVM Analog Interface
    1. 2.1 ADC Drive Amplifier and Filter
    2. 2.2 Reference Drive
  4. 3Digital Interface
    1. 3.1 Serial Interface (SPI)
    2. 3.2 I2C Bus for the Onboard EEPROM
  5. 4Power Supplies
  6. 5ADS8860EVM Initial Setup
    1. 5.1 Software Installation
  7. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Using the Optional Precision Signal Injector (PSI)
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
  8. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Board Layouts
    3. 7.3 Schematics
  9. 8Reference
  10. 9Revision History

Serial Interface (SPI)

The ADS8860 ADC uses an SPI serial communication in mode 1 (CPOL = 0, CPHA = 1) with high-speed clocks higher than 30 MHz; for slower clocks, mode 0 is used (CPOL = 0, CPHA = 0). Because the serial clock (SCLK) frequency can be as fast as 80 MHz, the ADS8860EVM offers 47-Ω resistors between the SPI signals and J2 to aid with signal integrity. Typically, in high-speed SPI communication, fast signal edges can cause overshoot; these 47-Ω resistors slow down the signal edges in order to minimize signal overshoot.