SBAU213A September   2013  – July 2020 ADS8860

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS8860EVM Kit
    2. 1.2 ADS8860EVM Board
  3. 2EVM Analog Interface
    1. 2.1 ADC Drive Amplifier and Filter
    2. 2.2 Reference Drive
  4. 3Digital Interface
    1. 3.1 Serial Interface (SPI)
    2. 3.2 I2C Bus for the Onboard EEPROM
  5. 4Power Supplies
  6. 5ADS8860EVM Initial Setup
    1. 5.1 Software Installation
  7. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Using the Optional Precision Signal Injector (PSI)
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
  8. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Board Layouts
    3. 7.3 Schematics
  9. 8Reference
  10. 9Revision History

ADS8860EVM Kit

The ADS8860 evaluation module kit includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8860 ADC
  • USB powered—no external power supply is required
  • The PHI controller that provides a convenient communication interface to the ADS8860 ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Easy-to-use evaluation software for 64-bit Microsoft Windows™7, Windows 8, and Windows 10 operating systems
  • The software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing.

GUID-18A729DD-7E23-4846-BF9B-7A1CD4C6ABEB-low.gifFigure 1-1 System Connection for Evaluation