SBAU363A February 2021 – March 2022 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1
The format of the audio data and the operating mode of the ADC are controlled by the following pins: MD0, MD1, MSZ, and FMT0. These signals are referenced to IOVDD and can be set to high (1) or low (0). If no shunt is installed, then a 47-kΩ pulldown resistor will set the pin low so that the ADC remains in a defined state. Table 3-1 shows the header numbers and their pin functions and Table 3-2 , Table 3-2 and , Table 3-2 show the possible modes and output formats. The MSZ pin selects whether the device is a master or a slave on the audio bus. When MSZ is pulled high, the device is in master mode and MD1 becomes an input for MCLK. A shunt connecting J19 to the center pin of J18 will route the MCLK signal provided on J8 to the MD1 pin on the ADC to allow for easy interfacing with audio measurement equipment.
Designator | Function |
---|---|
J1 | Differential line/mic input 1 |
J2 | Differential line/mic input 2 |
J4 | MICBIAS Selection |
J5 | IOVDD-SYS voltage Selection (1.8V or 3.3V) |
J6 | +5V input |
J7 | AC-MB Connector |
J8 | Audio Serial Interface header |
J9 | Connect AVDD to onboard 3.3V regulator |
J10 | Connect IOVDD to onboard regulator |
J11 | Connect MICBIAS to onboard MIC2 |
J12 | Connect MIC2 OUT+ to ADC IN2P |
J13 | MSZ select |
J14 | Connect MICBIAS to onboard MIC1 |
J15 | Connect MIC1 OUT+ to ADC IN1P |
J16 | Connect MIC1 OUT- to ADC IN1M |
J17 | MD0 select |
J18 | MD1 select |
J19 | MCLK to MD1 |
J20 | FMT0 select |
J21 | Connect MIC2 OUT- to ADC IN2M |
J22 | IN2M capacitor bypass |
J23 | IN1P capacitor bypass |
J24 | IN2P capacitor bypass |
J25 | IN1M capacitor bypass |
MD0 Modes | ||
---|---|---|
MD0 | MSZ (0 = Slave, 1 = Master) | MD0 Functional Mode |
0 | 0 | Linear phase filters are used for the decimation in slave mode. For master mode, the device always use linear phase filters for the decimation. |
0 | 1 | System clock with frequency 256 × fS connected to the MD1 pin as MCLK |
1 | 0 | System clock with frequency 512 × fS connected to the MD1 pin as MCLK |
1 | 1 | Low latency filters are used for the decimation in slave mode. For master mode, the device always use linear phase filters for the decimation. |
MD1 Modes | ||
---|---|---|
MD1 | MSZ (0 = Slave, 1 = Master) | MD0 Functional Mode |
0 | 0 | DRE Disabled |
1 | 0 | The DRE is enabled with DRE_LVL = –36 dB and DRE_MAXGAIN = 24 dB |
MCLK | 1 | MCLK input in master mode |
Audio Output Data Format | |
---|---|
FMT0 | Audio Serial Interface Format |
0 | 2-channel output with inter IC sound (I2S) mode |
1 | 2-channel output with time division multiplexing (TDM) mode |
All hardware pins are tied low by default, placing the device in slave mode with a linear phase filter, DRE disabled, and 2-channel I2S audio output. Note that DRE is not supported for PCM1821/PCM1821-Q1 and only applies to PCM1820/PCM1822/PCM1820-Q1/PCM1822-Q1. For more information on the operating modes of the PCM182x device, see the PCM182x Stereo Channel, 32-Bit, 192-kHz, Burr-Brown™ Audio ADC data sheet.