SBAU448 September 2024 ADS8681W
The PHI provides multiple power supply options for the ADS8681WEVM, derived from the USB supply of the computer. The EEPROM on the ADS8681WEVM uses a common 3.3V power supply (EVM_ID_PWR) generated directly by the PHI. The ADC and analog input drive circuits are powered by the TPS7A4901 onboard the EVM. The TPS7A4901 is a low-noise linear regulator that uses the 5.5V supply out of a switching regulator on the PHI to generate a much cleaner 5V output (AVDD) for all analog circuits on the EVM board. The LDO circuit that generates AVDD is shown in Figure 2-4.
The analog supply can be also provided by an external power supply when a jumper is installed on pin 2-3 position of J4. The 3.3V power supply to the digital section of the ADC is provided directly by an LDO on the PHI (EVM_DVDD).