SBAU461A May   2024  – November 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Circuitry
      1. 2.1.1 Bypass Capacitors
      2. 2.1.2 Output Filter
      3. 2.1.3 Configurable Gain
      4. 2.1.4 Configurable Reference Voltage
      5. 2.1.5 Thermal Alert Function
      6. 2.1.6 Load Connectors
      7. 2.1.7 INA79x Current-Sense Amplifier
  9. 3Implementation Results
    1. 3.1 Operation
      1. 3.1.1 Measurements
      2. 3.1.2 Advanced Measurement Tips
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments
  13. 7Revision History

Device Information

The INA790x current-sense amplifier comes with an integrated shunt resistor of 400μΩ. The INA790x is designed to monitor bidirectional current over a common-mode range of –4V to 110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range.

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 3.75mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 15-pin VQFN package

Table 1-2 lists the available sensitivity options.

Table 1-2 INA79x Device Summary
PRODUCT Grade PWM Rejection
INA790A

A

Yes

INA790B

B

Yes

INA791A

A

No

INA791B

B

No