SBAU467B October 2024 – July 2025
The TRF1305-ADC32RFEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B-interface ADC paired with the TRF1305 fully-differential RF amplifier. The EVM also includes an onboard clocking design (LMK04832), DC power distribution, and an easy-to-use software GUI and USB interface.