SBAU467C October   2024  – August 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Required Software
  8. 3Quick Start Guide
    1. 3.1 Introduction
    2. 3.2 Hardware Setup
    3. 3.3 Software Setup
      1. 3.3.1 ADC32RF5xEVM GUI Installation
      2. 3.3.2 High Speed Data Converter Pro GUI Installation
    4. 3.4 Quick Start Procedure for Bypass Mode
      1. 3.4.1 2x Averaging in Bypass Mode
    5. 3.5 Quick Start Procedure for Complex Decimation Mode
      1. 3.5.1 8x Complex Decimation
      2. 3.5.2 128x Complex Decimation
    6. 3.6 Operating Modes
      1. 3.6.1 Analog Input Configuration
      2. 3.6.2 Quad ADC Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

Specification

The TRF1305B1 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from dc (0Hz) to > 6.5GHz.

The ADC32RF5x is a single core 14-bit, 2.6GSPS to 3GSPS, dual channel analog to digital converters (ADC) that supports RF sampling with input frequencies up to 3GHz.