SBAU468 September 2024
The analog supply voltage can be applied directly to J1.2 (AVDD) with respect to J1.1 (AGND). The analog input can be applied to the double turret connector (VHV1) with respect to AGND. The input voltage range is dependent on the device selected and installed; refer to the device data sheet for the max input voltages allowed.
The details of an input connection are listed in Table 2-2.
| Pin Number | Signal | Description |
|---|---|---|
| J1.2 | VDD1/AVDD | Connection to the installed VDD1/AVDD of the device. |
| J1.1 | GND1/AGND | Connection to the installed GND1/AGND terminal of the device. |
| VHV1 | HVIN | Analog input to the installed device. |