SBAU468 September 2024
The AMC038XEVM bill of materials (BOM) is shown in Table 3-1.
| Designator | Description | Manufacturer | Mfg. Part Number |
|---|---|---|---|
C1 | CAP, CERM, 1uF, 10V, +/- 10%, X5R, 0603 | Kemet | C0603C105K8PAC7867 |
C2 | CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 | AVX | KGM15BR71E104KT |
C3, C4 | CAP, CERM, 10uF, 10V, +/- 10%, X5R, 0805 | Kemet | C0805C106K8PAC7800 |
C5, C11 | CAP, CERM, 1uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCM188R71E105KA64D |
C6, C12 | CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0402 | MuRata | GRM155R71E104KE14D |
C7 | CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0402 | MuRata | GRM155R71H102KA01D |
C8, C10 | CAP, CERM, 33pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | TDK | CGA3E2NP01H330J080AA |
D1, D2 | Diode, Schottky, 20V, 0.5A, SOD-123 | ON Semiconductor | MBR0520LT1G |
J1, J2, J3 | Terminal Block, 3.5mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
JP1 | Header, 2mm, 2x1, Tin, TH | Samtec | TMM-102-01-T-S |
JP2 | Header, 2mm, 3x1, Tin, TH | Samtec | TMM-103-01-T-S |
LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
R1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V |
R2, R5 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100RJNEA |
R3 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED |
SH-J1, SH-J2 | Shunt, 2mm, Gold plated, Black | Samtec | 2SN-BK-G |
T1 | Transformer, 45.6 uH SMT | Coilcraft | |
TP1, TP2, TP3 | Test Point, Multipurpose, Black, TH | Keystone Electronics | 5011 |
TP4, TP5, TP6, TP7 | Test Point, Multipurpose, Red, TH | Keystone Electronics | 5010 |
U1 | Single Output LDO, 150mA, Fixed 5V Output, 2.7 to 10V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76350DBVR |
U2 | Low-Noise 350mA, 410kHz Transformer Driver, DBV0005A (SOT-23-5) | Texas Instruments | SN6501DBVR |
VHV1 | Terminal, Turret, TH, Double | Keystone | 1593-2 |