SBAU479 December   2024

 

  1.   1
  2. 1Features
  3. 2Description
  4.   Trademarks
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
    4. 3.4 Device Information
  6. 4Hardware Overview
    1. 4.1 AC-MB Settings
      1. 4.1.1 Audio Serial Interface Settings
        1. 4.1.1.1 USB
        2. 4.1.1.2 Optical or Auxilary Analog Audio Input
        3. 4.1.1.3 External
      2. 4.1.2 AC-MB Power Supply
    2. 4.2 TAA3020EVM-PDK Hardware Settings
      1. 4.2.1 Line Inputs
      2. 4.2.2 Onboard Microphone Configuration
      3. 4.2.3 External Microphone Configurations
  7. 5Software Overview
    1. 5.1 PurePath Console 3 Installation
    2. 5.2 TAA3020EVM GUI Installation
      1. 5.2.1 Software Setup
  8. 6GPIO1 Settings
  9. 7Master Mode Operation
  10. 8Quick Start
    1. 8.1 Configuring the Audio Serial Bus for the I2S Output
    2. 8.2 Saving a Configuration
  11. 9Schematic and Bill of Materials
    1. 9.1 TAA3020EVM-PDK Schematic and Bill of Materials
      1. 9.1.1 TAA3020EVM-PDK Schematic
      2. 9.1.2 TAA3020EVM-PDK Bill of Materials
    2. 9.2 AC-MB Schematic and Bill of Materials
      1. 9.2.1 AC-MB Schematic
      2. 9.2.2 AC-MB Bill of Materials
    3. 9.3 Matlab Audio Capture Example

Quick Start

Configure the AC-MB for the USB audio (TDM) and the TAA3020EVB for the onboard microphone inputs.

The GUI comes with preset files to that can be used for easy initial setup. Select the Load preset option in the top corner of the GUI and load the On Board Microphone setting, as shown in Figure 8-1 and Figure 8-2. Be sure to populate the jumpers described in the settings as described in Table 4-1.

TAA3020 Loading PresetsFigure 8-1 Loading Presets
TAA3020 Onboard Mic PresetFigure 8-2 Onboard Mic Preset

As shown in Figure 8-3, make sure AVDD is selected for the MIC bias voltage and powered up.

TAA3020 MIC Bias ConfigurationFigure 8-3 MIC Bias Configuration

The default state for the TAA3020 is standby mode and, with the exception of the channel digital volume, all device configurations must be done in standby mode. The TAA3020 does not provide a digital audio output in standby mode. Figure 8-4 shows how to change the mode from standby to active.

TAA3020 Standby to Active ModeFigure 8-4 Standby to Active Mode

When active mode is enabled, any controls not configurable in active mode are grayed out. These controls can be changed again when the device is brought out of active mode. Figure 8-5 shows which controls are disabled.

TAA3020 Disabled Controls in Active
                    Mode Figure 8-5 Disabled Controls in Active Mode

Audio can now be captured on your PC using the audio program of your choice.