SBAU480 November 2024
The INA750x current-sense amplifier comes with an integrated shunt resistor of 400μΩ. The INA750x is designed to monitor bidirectional current over a common-mode range of –4V to 110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range.
This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 3.75mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 15-pin VQFN package
Table 1-2 lists the available sensitivity options.
| PRODUCT | Grade | PWM Rejection |
|---|---|---|
| INA750A | A | Yes |
| INA750B | B | Yes |
| INA751A | A | No |
| INA751B | B | No |