SBAU493
October 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Analog Inputs
2.2
ADC Connections and Decoupling
2.3
Digital Interface
2.4
Power Supplies
2.5
Voltage Reference
2.6
Clocking
2.7
Using the ADS125R14 EVM With an External Controller
3
Software Installation and Hardware Connections
3.1
ADS125R14 EVM GUI Installation
3.2
ADS125R14 EVM Hardware Connections
4
GUI Operation
4.1
GUI Navigation and Home Page
4.2
ADC Configuration
4.3
Register Settings
4.4
Analysis Page
4.4.1
Time-Domain Plot View
4.4.2
Frequency-Domain Plot View
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
Trademarks
7
References
Features
Hardware and software required for ADS125R14 diagnostic testing and performance evaluation
The PHI controller provides a convenient communication interface to the ADS125R14 over USB 2.0 (or higher) for digital input and output
Easy-to-use evaluation software for 64-bit
Microsoft®
Windows®
10 operating system
Software suite with graphical tools for data capture and spectral analysis
Data exporting to a text file for post-processing