SBAU493 October 2026
Table 1-1 shows specifications applicable to the ADS125R14 EVM and the PHI board:
| PARAMETER | CONDITIONS | VALUE | |
|---|---|---|---|
| Temperature | Recommended operating free-air temperature range, TA | 15°C ≤ TA ≤ 35°C | |
| Power supply input range | Recommended voltage input range for JP2-2 with respect to GND | 5.5V ≤ +Vin ≤ 7V | |
| Supply current range |Is| | 0.25A ≤ |Is | ≤ 0.5A | ||
| Input voltage range | Absolute input voltage with respect to DGND for AIN0 to AIN7 and AINCOM inputs | Input buffer off | AGND - 0.1V ≤ AINx ≤ AVDD + 0.1V |
| Input buffer on | AGND - 0.05V ≤ AINx ≤ AVDD – 1.45V | ||
| EXT clock | Recommended frequency range (fCLK) | 0.1MHz ≤ fCLK ≤ 8.4MHz | |
| External digital IO (including EXT clock) | Recommended logic levels (applied to header J2) with respect to DGND | Logic level low (VIOl) | 0V ≤ VIL ≤ 0.3 × DVDD |
| Logic level high (VIOh) | 0.7 × DVDD ≤ VIH ≤ DVDD | ||
| ADS125R14 AVDD to AGND | Recommended voltage range (applied to JP4-1), external source | High-speed mode | 3V ≤ AVDD ≤ 5.5V |
| All other speed modes | 2.85V ≤ AVDD ≤ 5.5V | ||
| ADS125R14 DVDD to DGND | Recommended voltage range (applied to JP1-1), external source | 1.65V ≤ DVDD ≤ 5.5V | |
| ADS125R14 REFP to AGND | Recommended voltage range (applied to J3-2), external source | Input buffer off | VREFN + 0.5V ≤ AINx ≤ AVDD + 0.1V |
| Input buffer on | VREFN + 0.5V ≤ AINx ≤ AVDD + 0.1V | ||
| ADS125R14 REFN to AGND | Recommended voltage range (applied to J3-1), external source | Input buffer off | AGND - 0.1V ≤ AINx ≤ VREFP – 0.5V |
| Input buffer on | AGND ≤ AINx ≤ VREFP – 0.5V | ||