SBOA442 March 2021 TMP107 , TMP107-Q1
The test setup consists of the LAUNCHXL-F280049C development board and custom PCB boards. Figure 5-1 and Figure 5-2 show the actual circuit diagrams for boards under test. Figure 5-3 shows the test setup. Small adapter boards plugged directly to the C2000™ MCU LaunchPad™ convert UART interface to CAN or RS-485. Small converters in the middle translate the signal to SMAART wire bus interface compatible. Printed circuit boards on the right host individual TMP107-Q1 temperature sensors.
Figure 5-1 Circuit Diagram of the CAN
to SMAART wire™ Interface Converter
Figure 5-2 Circuit Diagram of the
RS-485 to SMAART wire™ Interface
Converter
Figure 5-3 Test Setup
Figure 5-4 Detail of the Converter
Boards and the Temperature Sensor Board