TMP107-Q1

ACTIVE

Automotive Grade, ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function

Product details

We are not able to display this information. Please refer to the product data sheet.
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • High Accuracy (Without Calibration):
    • ±0.4°C (max) from –20°C to +70°C
    • ±0.55°C (max) from –40°C to +100°C
    • ±0.7°C (max) from –55°C to +125°C
  • High Resolution: 14 Bits (0.015625°C)
  • UART-Compatible, SMAART Wire™ Interface:
    • Allows Up To 32 Daisy-Chained Devices
  • EEPROM Memory for Unique Addressing, Trip
    Level Programming, and General-Purpose
    Storage
  • Continuous Conversion and Shutdown Mode for
    Power Savings
  • One-Shot Conversion Mode for Custom Update Rates and Power Savings
  • Programmable Alert Feature
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.7 V to 5.5 V
  • Package: SOIC-8
  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • High Accuracy (Without Calibration):
    • ±0.4°C (max) from –20°C to +70°C
    • ±0.55°C (max) from –40°C to +100°C
    • ±0.7°C (max) from –55°C to +125°C
  • High Resolution: 14 Bits (0.015625°C)
  • UART-Compatible, SMAART Wire™ Interface:
    • Allows Up To 32 Daisy-Chained Devices
  • EEPROM Memory for Unique Addressing, Trip
    Level Programming, and General-Purpose
    Storage
  • Continuous Conversion and Shutdown Mode for
    Power Savings
  • One-Shot Conversion Mode for Custom Update Rates and Power Savings
  • Programmable Alert Feature
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.7 V to 5.5 V
  • Package: SOIC-8

The TMP107-Q1 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107-Q1 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107-Q1 is ideal for replacing NTC and PTC thermistors where high accuracy is required.

The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.

The TMP107-Q1 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107-Q1 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.

The TMP107-Q1 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107-Q1 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107-Q1 is ideal for replacing NTC and PTC thermistors where high accuracy is required.

The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.

The TMP107-Q1 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107-Q1 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TMP107-Q1 Automotive Grade, ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function datasheet (Rev. A) PDF | HTML 07 Oct 2015
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021
Application note Interfacing TMP107 SMAART Wire™ Temperature Sensors Over CAN or RS-485 Physical PDF | HTML 11 Mar 2021
Application note Easy-to-use Cabling Interface for Measuring Temperature with the TMP107 (Rev. A) 21 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP107EVM — TMP107 Evaluation Module

This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides.  The computer interface board has a solderless (...)

User guide: PDF
Not available on TI.com
Simulation model

TMP107 IBIS MODEL

SLAM267.ZIP (100 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos