SBOA503 July   2021 INA101 , INA103 , INA111 , INA114 , INA115 , INA118 , INA121 , INA122 , INA125 , INA126 , INA128 , INA128-HT , INA129 , INA129-EP , INA129-HT , INA141 , INA155 , INA156 , INA1620 , INA163 , INA1650 , INA166 , INA188 , INA2126 , INA2128 , INA2141 , INA217 , INA2321 , INA2331 , INA2332 , INA317 , INA321 , INA322 , INA326 , INA327 , INA330 , INA331 , INA332 , INA333 , INA333-HT , INA333-Q1 , INA337 , INA338 , INA818 , INA819 , INA821 , INA823 , INA826 , INA826S , INA827 , INA828 , INA848 , INA849

 

  1.   Trademarks
  2. 1Typical Instrumentation Amplifier Operation
  3. 2Problem Statement
  4. 3Common Mistake
  5. 4Proposed Solution
  6. 5Component Selection and Trade-Offs
  7. 6Common Applications
  8. 7Conclusion

Proposed Solution

A simple solution to this problem is to connect a resistor from each IA input to a system ground or other bias voltage. This solution provides a path for the input bias current to properly bias the IA inputs. In a dual-supply configuration (a sample schematic is shown in Figure 4-1A), each resistor is connected to ground. In a single-supply configuration, in order to maximize the input voltage range, the input bias resistors are usually connected to a voltage (Vbias) at mid-supply, as shown in Figure 4-1B. This mid-supply connection serves a secondary purpose in that a typical IA input generally cannot swing all the way to the power-supply rails. Thus, connecting the resistors to mid-supply maximizes the IA input dynamic range. Similarly, because the output of an IA cannot swing to the rails, connecting a reference voltage (Vref) to mid-supply maximizes the output voltage dynamic swing. Be aware that both Vref and Vbias must be able to sink and source current; therefore, using a low drop-out regulator (LDO) here may be unacceptable because an LDO can only source current. A buffer or a voltage reference is usually needed to drive the reference pin on an IA.

Figure 4-1 Correct AC Coupling for Single and Dual Supply Configurations