SBOA505 December 2020 OPA2991-Q1 , TLV197-Q1 , TLV2197-Q1 , TLV4197-Q1 , TMP61 , TMP61-Q1 , TMP63 , TMP63-Q1 , TMP64-Q1
The desired circuit output voltage response can be simulated in TINA-TI utilizing resistor values calculated in the design section. The following image shows the wide temperature NTC temperature sensor output voltage response simulated using TINA-TI.

The output voltage curve is not linear and appears almost quadratic. This is due to the TMP61 thermistor response across temperature and the inherent non-linearity of a voltage divider.