TLV2197-Q1

ACTIVE

Automotive, dual channel, high-voltage, precision, RRIO op amp

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 20 GBW (typ) (MHz) 10 Features Cost Optimized, EMI Hardened, MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 20 Rail-to-rail In, Out Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 5.5 CMRR (typ) (dB) 140 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) 0.095 THD + N at 1 kHz (typ) (%) 0.00008
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 20 GBW (typ) (MHz) 10 Features Cost Optimized, EMI Hardened, MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 20 Rail-to-rail In, Out Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 5.5 CMRR (typ) (dB) 140 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) 0.095 THD + N at 1 kHz (typ) (%) 0.00008
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low offset voltage: ±500 µV (maximum)
  • Low noise: 5.5 nV/√Hz at 1 kHz
  • High common-mode rejection: 140 dB
  • Low bias current: ±5 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 10-MHz GBW
  • High slew rate: 20 V/µs
  • Low quiescent current: 1 mA per amplifier
  • Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI filtered inputs
  • Differential input-voltage range to supply rail
  • High capacitive load drive capability: 1 nF
  • Industry-standard package:
    • Single channel in very small 8-pin VSSOP
    • Dual channel in 8-pin VSSOP
    • Quad channel in 14-pin TSSOP
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low offset voltage: ±500 µV (maximum)
  • Low noise: 5.5 nV/√Hz at 1 kHz
  • High common-mode rejection: 140 dB
  • Low bias current: ±5 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 10-MHz GBW
  • High slew rate: 20 V/µs
  • Low quiescent current: 1 mA per amplifier
  • Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI filtered inputs
  • Differential input-voltage range to supply rail
  • High capacitive load drive capability: 1 nF
  • Industry-standard package:
    • Single channel in very small 8-pin VSSOP
    • Dual channel in 8-pin VSSOP
    • Quad channel in 14-pin TSSOP

The TLV197-Q1, TLV2197-Q1 and TLV4197-Q1 (TLVx197-Q1) family of devices are part of a new generation, of low-cost, 36-V, automotive-qualified, operational amplifiers. The TLVx197-Q1 family uses a method of package-level trim for offset and offset temperature drift implemented during the final steps of manufacturing after the plastic molding process. This method minimizes the influence of inherent input transistor mismatch, as well as errors induced during package molding.

Good dc precision and ac performance including rail-to-rail input/output, an optimized cost structure, and AEC-Q100 grade 1 qualification, make this family an excellent choice for low-side current-sensing and signal-conditioning applications in the automotive space.

More unique features, such as a differential input-voltage range to the supply rail, a high output current (±65 mA), a heavy capacitive load drive of up to 1 nF, and a high slew rate (20 V/µs), make these devices a robust, high-performance operational amplifier family for high-voltage automotive applications.

The TLVx197-Q1 family of op amps is available in standard packages and is specified from –40°C to +125°C.

The TLV197-Q1, TLV2197-Q1 and TLV4197-Q1 (TLVx197-Q1) family of devices are part of a new generation, of low-cost, 36-V, automotive-qualified, operational amplifiers. The TLVx197-Q1 family uses a method of package-level trim for offset and offset temperature drift implemented during the final steps of manufacturing after the plastic molding process. This method minimizes the influence of inherent input transistor mismatch, as well as errors induced during package molding.

Good dc precision and ac performance including rail-to-rail input/output, an optimized cost structure, and AEC-Q100 grade 1 qualification, make this family an excellent choice for low-side current-sensing and signal-conditioning applications in the automotive space.

More unique features, such as a differential input-voltage range to the supply rail, a high output current (±65 mA), a heavy capacitive load drive of up to 1 nF, and a high slew rate (20 V/µs), make these devices a robust, high-performance operational amplifier family for high-voltage automotive applications.

The TLVx197-Q1 family of op amps is available in standard packages and is specified from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA2197-Q1 ACTIVE Dual automotive 36-V, precision, rail-to-rail input output, low offset voltage op amp Automotive-qualified pin-to-pin with identical AC and improved DC specifications.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLVx197-Q1 Automotive, High-Voltage, Precision, Rail-to-Rail In, Rail-to-Rail Out Op Amp datasheet (Rev. B) PDF | HTML Jul 17, 2020
Functional safety information TLV2197-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Nov 12, 2021
Circuit design Wide temperature range linear negative temperature coefficient (NTC) output PDF | HTML Dec 22, 2020
Circuit design Wide temperature range linear positive temperature coefficient (PTC) output PDF | HTML Dec 18, 2020
White paper Designing an Accurate, Multifunction Lithium-Ion Battery-Testing Solution Sep 24, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLVx197-Q1 PSpice Model (Rev. C)

SBOMBB2C.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

TLVx197-Q1 TINA-TI Reference Design (Rev. B)

SBOMBB3B (316 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLVx197-Q1 TINA-TI Spice Model (Rev. B)

SBOMBB1B.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos