SBOA539 January 2023 INA219 , INA232
The controller reads results registers, including Shunt, Bus, Power, and Current continuously. Because of the differences in register effective bit-width and bit-weight, the math is slightly different in converting the register values into physical quantities. Table 3-2 shows the relevant information needed for results conversion. The differences between INA232 and INA219 are listed under each device column separately
| Results and Calculation | INA219 | INA232 | |
|---|---|---|---|
| Shunt voltage | Register | 01h | |
| LSB | 10 μV | 2.5 μV | |
| Data format | Two's compliment | ||
| Magnitude | Lower 13 bits | Lower 15 bits | |
| Sign | Any of upper 3 bits | MSB | |
| Bus voltage | Register | 02h | |
| LSB | 4 mV | 1.6 mV | |
| Data format | Positive only | ||
| Magnitude | Upper 13 bits (<<3) | Lower 14 bits | |
| Sign | N/A | ||
| Power | Register | 03h | |
| LSB | 20 mW | 32 mW | |
| Data format | Positive only | ||
| Magnitude | 16 bits | ||
| Sign | N/A | ||
| Current | Register | 04h | |
| LSB | 1 mA | ||
| Data format | Two's compliment | ||
| Magnitude | Lower 14 bits | ||
| Sign | MSB | ||