SBOA590 November 2024 OPA186 , OPA206 , OPA210 , OPA2210 , OPA328 , OPA391 , OPA928
Bipolar transistor current gain (beta, β) is the ratio of collector current to base current (β = IC/IB). A typical bipolar transistor used for op amps IC designs has a beta of 50 to 150 A/A. Super-beta transistors undergo additional processing to achieve beta exceeding 1,000 A/A. Since super-beta transistors have high current gain, the base current required to achieve a target collector current can be much lower than traditional bipolar transistors. The collector current of the differential input pair determines the bandwidth, slew-rate, noise, and other parameters. Thus, bipolar op amps that use super beta transistors have lower base current than comparable traditional bipolar op amps. The lower IB not only lowers the error caused by the conversion of IB to input offset voltage, but additionally improves the input bias current noise ( ). The super-beta technology can also be used with input bias current cancellation to further reduce IB. Figure 2-13 compares the base current of a bipolar transistors with and without IB cancellation to a super-beta transistor with IB cancellation. The combination of both super-beta and bias current cancellation reduce IB by a factor of 100 when compared to traditional amplifiers. Super-beta Input Amplifiers: Features and Benefits provides more details on this technology.