SBOK079 October 2023 TPS7H2140-SEP
PRODUCTION DATA
The species used for the SEL testing was a silver (109Ag) ion with an angle-of-incidence of 0° for an LETEFF = 48 MeV × cm2 / mg. For more details, see Section 5). The kinetic energy in the vacuum for this ion is 1.634 GeV (15-MeV / amu line). Flux of approximately 105 ions / cm2 × s and a fluence of approximately 107 ions / cm2 were used for the twelve runs. Run duration to achieve this fluence was approximately two minutes. The six devices were powered up using the recommended maximum voltage of 32 V and the maximum load of 5.4 A (1.35 A per channel). The device was set up with OUT1 operating in a single configuration. OUT2, OUT3, OUT4 were operated in a parallel configuration. See Figure 6-1 for more details. OUT1 was loaded to 1.35-A, while OUT2, OUT3, and OUT4 were in parallel loaded to 4.05 A(1.35 A per channel). The TPS7H2140-SEP was tested under enabled and disabled modes. The device was disabled by using an external power supply on the ENX test points. During SEB/SEGR testing with the device disabled, no OUTX transient or input current events were observed. No SEB/SEGR events were observed during all twelve runs, which indicates that the TPS7H2140-SEP is SEB/SEGR-free up to LETEFF = 48 MeV × cm2 / mg and across the full electrical specifications. Table 8-3 lists the SEB test conditions and results. Figure 7-2 and Figure 7-3 show a plot of the current versus time for run 7 (enabled) and run 8 (disabled).
| Run Number | Type of Unit | Unit Number | Ion | LETEFF (MeV × cm2 / mg) |
Flux (ions × cm2/ mg) |
Fluence (Number ions) |
Enabled Status |
|---|---|---|---|---|---|---|---|
| 7 | Preproduction | 2 | 109Ag | 48 | 1.14 × 105 | 9.97 × 106 | Enabled |
| 8 | Preproduction | 2 | 109Ag | 48 | 1.18 × 105 | 1.00 × 107 | Disabled |
| 9 | Preproduction | 3 | 109Ag | 48 | 1.01 × 105 | 1.00 × 107 | Enabled |
| 10 | Preproduction | 3 | 109Ag | 48 | 8.45 × 104 | 1.00 × 107 | Disabled |
| 11 | Preproduction | 4 | 109Ag | 48 | 1.03 × 105 | 1.00 × 107 | Enabled |
| 12 | Preproduction | 4 | 109Ag | 48 | 1.04 × 105 | 1.00 × 107 | Disabled |
| 13 | Production | 5 | 109Ag | 48 | 1.11 × 105 | 1.00 × 107 | Enabled |
| 14 | Production | 5 | 109Ag | 48 | 9.96 × 104 | 1.00 × 107 | Disabled |
| 15 | Production | 6 | 109Ag | 48 | 1.00 × 105 | 9.96 × 106 | Enabled |
| 16 | Production | 6 | 109Ag | 48 | 1.00 × 105 | 1.00 × 107 | Disabled |
| 17 | Production | 7 | 109Ag | 48 | 1.00 × 105 | 1.00 × 107 | Enabled |
| 18 | Production | 7 | 109Ag | 48 | 1.00 × 105 | 1.00 × 107 | Disabled |
Using the MFTF method shown in Single-Event Effects (SEE) Confidence Interval Calculations and combining (or summing) the fluences of the twelve runs at 25°C (11.93 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as: