SBOS035C December 1995 – January 2026 INA2128
PRODUCTION DATA
The inputs of the INA2128 are individually protected for voltages up to ±40V. For example, a condition of –40V on one input and +40V on the other input does not cause damage. Internal circuitry on each input provides low series impedance under normal signal conditions. To provide equivalent protection, series input resistors contribute excessive noise. If the input is overloaded, the protection circuitry limits the input current to a safe value of approximately 1.5mA to 5mA. The typical performance curve “Input Bias Current vs Common-Mode Input Voltage” shows this input current limit behavior. The inputs are protected even if the power supplies are disconnected or turned off.
Figure 6-4 Two-Axis Bridge
Amplifier