SBOS035C December   1995  – January 2026 INA2128

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Application
      1. 6.2.1 Setting The Gain
      2. 6.2.2 Dynamic Performance
      3. 6.2.3 Noise Performance
      4. 6.2.4 Offset Trimming
      5. 6.2.5 Input Bias Current Return Path
      6. 6.2.6 Input Common-Mode Range
      7. 6.2.7 Low-Voltage Operation
      8. 6.2.8 Input Protection
      9. 6.2.9 Channel Crosstalk
  8. 7Device and Documentation Support
    1. 7.1 Device Nomenclature
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Supply voltage  Dual supply, VS = (V+) – (V–) ±18 V
Single supply, VS = (V+) – 0 V 36
Analog input voltage ±40 V
Output short-circuit(2) Continuous
TA Operating temperature –40 125 °C
Junction temperature 150 °C
Lead temperature (soldering, 10 s) 300 °C
Tstg Storage temperature –55 125 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Short-circuit to VS / 2.