SBOS040B November   1994  – July 2024 OPA131 , OPA2131 , OPA4131

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information - OPA131
    4. 5.4 Thermal Information - OPA2131
    5. 5.5 Thermal Information - OPA4131
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Offset Voltage Trim
    2. 6.2 Typical Application
      1. 6.2.1 Input Bias Current
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The OPAx131 series of FET-input op amps provides high performance at low cost. The OPA131 single, OPA2131 dual, and OPA4131 quad versions in industry-standard pinouts allow cost-effective design options.

The OPAx131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.

Single and dual versions are available in an 8-pin, SOIC, surface-mount package. The quad version is available in 14-pin and 16-pin, SOIC, surface-mount packages, and a 14-pin PDIP package.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1)
OPA131 Single D (SOIC, 8)
OPA2131 Dual D (SOIC, 8)
OPA4131 Quad D (SOIC, 14)
DW (SOIC, 16)
N (PDIP, 14)
For more information, see Section 9.

 

OPA131 OPA2131 OPA4131 Simplified
                                                  Transimpedance Amplifier Simplified Transimpedance Amplifier