SBOS040B November   1994  – July 2024 OPA131 , OPA2131 , OPA4131

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information - OPA131
    4. 5.4 Thermal Information - OPA2131
    5. 5.5 Thermal Information - OPA4131
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Offset Voltage Trim
    2. 6.2 Typical Application
      1. 6.2.1 Input Bias Current
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Supply voltage, (V+) – (V–) Dual supply ±18 V
Single supply 36
Input voltage(2) (V–) – 0.5 (V+) + 0.5 V
Input current(2)  ±10 mA
ISC Output short-circuit(3) Continuous
TA Operating temperature –55 125 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –55 125 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins are diode-clamped to the power-supply rails. Input signals that can swing more than 0.5V beyond the supply rails must be current limited to 10mA or less.
Short-circuit to ground, one amplifier per package.