SBOS109B September 1999 – December 2025 INA146
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| VOS | Offset voltage, VO | RTI, VS = ±15V, VCM = 0V | ±1 | ±5 | mV | |||
| RTI, VS = 5V, VCM = 0V | ±3 | ±10 | ||||||
| Offset voltage, VO1 | RTI | ±1 | ||||||
| Offset voltage drift | RTI, TA = –40℃ to 85℃ | ±10 | µV/°C | |||||
| PSRR | Power-supply rejection ratio | RTI, VS = ±1.35V to ±18V | ±100 | ±600 | µV/V | |||
| VCM | Common-mode voltage (1) | VS = ±15V, VIN = 0V | –100 | 100 | V | |||
| VS = 5V, VIN = 0V | –25 | 19 | ||||||
| CMRR | Common-mode voltage rejection | RTI, VCM = [11(VS–)–10*VREF] to [11*(VS+ -1)–10*VREF] , RS = 0Ω | 70 | 80 | dB | |||
| TA = –40℃ to 85℃ | 64 | 74 | ||||||
| Differential input impedance | Non-inverting input | 110 | kΩ | |||||
| Inverting input | 91.7 | |||||||
| Common-mode input impedance | 55 | kΩ | ||||||
| BIAS CURRENT | ||||||||
| IB | Bias Current | VCM = VS / 2 | ±50 | nA | ||||
| IOS | Offset Current | ±5 | nA | |||||
| NOISE | ||||||||
| eN | Voltage noise | RTI, fB = 0.1Hz to 10Hz | 12 | µVPP | ||||
| RTI, f = 1kHz | 550 | nV/√Hz | ||||||
| GAIN | ||||||||
| Gain | 0.1 | 100 | V/V | |||||
| GE | Gain error | VO = (VS–) + 0.15V to (VS+) – 1V, RL = 100kΩ, G = 1 | ±0.025 | ±0.1 | % | |||
| VO = (VS–) + 0.3V to (VS+) – 1.25V, RL = 10kΩ, G = 1 | ±0.025 | ±0.1 | ||||||
| Gain error drift(2) | TA = –40°C to 85°C | VO = (VS–) + 0.25V to (VS+) – 1V, RL = 100kΩ, G = 1 | ±1 | ±10 | ppm/°C | |||
| VO = (VS–) + 0.5V to (VS+) – 1.25V, RL = 10kΩ, G = 1 | ±1 | ±10 | ||||||
| Gain nonlinearity | VO = (VS–) + 0.3V to (VS+) – 1.25V, G = 1 | ±0.001 | ±0.01 | % of FSR | ||||
| OUTPUT | ||||||||
| Output voltage | RL = 100kΩ, G = 1 | (VS–) + 0.15 | (VS+) – 1 | V | ||||
| TA = –40℃ to 85℃ | (VS–) + 0.25 | (VS+) – 1 | ||||||
| RL = 10kΩ, G = 1 | (VS–) + 0.3 | (VS+) – 1.25 | ||||||
| TA = –40℃ to 85℃ | (VS–) + 0.5 | (VS+) – 1.25 | ||||||
| CL | Load capacitance | Stable operation | 1 | nF | ||||
| ISC | Short-circuit current | Continuous to VS / 2 | CSO: SHE | ±15 | mA | |||
| CSO: TID | ±27 | |||||||
| FREQUENCY RESPONSE | ||||||||
| BW | Bandwidth, –3dB | G = 0.1 | 550 | kHz | ||||
| G = 1 | 50 | |||||||
| SR | Slew rate | CSO: SHE | 0.45 | V/µs | ||||
| CSO: TID | 0.3 | |||||||
| tS | Settling time | To 0.1% | VO = 10V-step | 40 | µs | |||
| To 0.01% | VO = 10V-step | 80 | ||||||
| Overload recovery | 50% input overload | CSO: SHE | 40 | µs | ||||
| CSO: TID | 2 | |||||||
| POWER SUPPLY | ||||||||
| IQ | Quiescent current | VIN = 0V | CSO: SHE | ±570 | ±700 | µA | ||
| CSO: TID | ±250 | ±700 | µA | |||||
| TA = –40℃ to 85℃ | ±750 | µA | ||||||