SBOS233H March   2002  – August 2026 OPA2354 , OPA354 , OPA4354

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information OPA354
    5. 6.5 Thermal Information OPA2354
    6. 6.6 Thermal Information OPA4354
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Rail-to-Rail Input
      3. 7.3.3 Rail-to-Rail Output
      4. 7.3.4 Output Drive
      5. 7.3.5 Video
      6. 7.3.6 Driving Analog-to-Digital Converters
      7. 7.3.7 Capacitive Load and Stability
      8. 7.3.8 Wideband Transimpedance Amplifier
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Optimizing the Transimpedance Circuit
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Power Dissipation
        2. 8.4.1.2 Thermally Enhanced PowerPAD Integrated Circuit Package
        3. 8.4.1.3 PowerPAD™ Integrated Circuit Package Assembly Process
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

PowerPAD™ Integrated Circuit Package Assembly Process

Connect the thermal pad to the most negative supply voltage for the device, which is ground in single-supply applications and V− in split-supply applications.

Prepare the PCB with a top-side etch pattern shown in Figure 8-4. The exact land design can vary based on the specific assembly process requirements. Use etch for the leads and etch for the thermal land.

Place the recommended number of plated-through holes (or thermal vias) in the area of the thermal pad. These holes must be 13mils (0.013in) in diameter. The holes are small so that solder wicking through the holes is not a problem during reflow. TI recommends a minimum of five holes for the 8-pin HSOIC (SO PowerPAD) package as in Figure 8-4.

OPA354 OPA2354 OPA4354 8-Pin PowerPAD PCB Etch and Via PatternFigure 8-4 8-Pin PowerPAD PCB Etch and Via Pattern

TI recommends, but does not require, placing a small number of additional holes under the package and outside the thermal pad area. These holes provide additional heat paths between the copper thermal land and the ground plane. The holes can be larger because the holes are not in the area to be soldered, so wicking is not a problem. Figure 8-4 shows this technique.

Connect all holes, including those within the thermal pad area and outside the pad area, to the internal ground plane or other internal copper plane for single-supply applications, and to V− for split-supply applications.

When laying out these holes, do not use the typical web or spoke via connection methodology, as shown in Figure 8-5. Web connections have a high thermal resistance connection that is useful for slowing the heat transfer during soldering operations. This feature makes soldering the vias that have ground plane connections easier. However, in this application, low thermal resistance is desired for the most efficient heat transfer. Therefore, the holes under the PowerPAD integrated circuit package must make connection to the internal ground plane with a complete connection around the entire circumference of the plated through-hole.

OPA354 OPA2354 OPA4354 Via ConnectionFigure 8-5 Via Connection

The top-side solder mask must leave the pad connections and the thermal pad area exposed. The thermal pad area must leave the 13mil holes exposed. The larger holes outside the thermal pad area can be covered with a solder mask.

Apply solder paste to the exposed thermal pad area and all of the package pins.

With these preparatory steps in place, the PowerPAD integrated circuit package device is placed in position and run through the solder reflow operation as any standard surface-mount component. This preparation and processing results in a part that is properly installed.

For detailed information on the PowerPAD integrated circuit package, including thermal modeling considerations and repair procedures, see also PowerPAD Thermally Enhanced Package on www.ti.com.