SBOS233H March 2002 – August 2026 OPA2354 , OPA354 , OPA4354
PRODUCTION DATA
The OPAx354 devices are CMOS, rail-to-rail I/O, high-speed, voltage-feedback operational amplifiers designed for video, high-speed, and other applications. The OPAx354 are available as single, dual, or quad op amps. The amplifiers feature a 100MHz gain bandwidth, and 150V/µs slew rate, are unity-gain stable, and operate as 1V/V voltage followers.