SBOS318B April 2019 – July 2021 INA186
PRODUCTION DATA
The input circuitry of the INA186 accurately measures beyond the power-supply voltage, VS. For example, VS can be 5 V, whereas the bus supply voltage at IN+ and IN– can be as high as 40 V. However, the output voltage range of the OUT pin is limited by the voltage on the VS pin. The INA186 also withstands the full differential input signal range up to 40 V at the IN+ and IN– input pins, regardless of whether the device has power applied at the VS pin. There is no sequencing requirement for VS and VIN+ or VIN–.