SBOS318B April 2019 – July 2021 INA186
PRODUCTION DATA
The INA186 supports input common-mode voltages from –0.2 V to +40 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). With the ability to operate with common-mode voltages greater or less than VS, Figure 7-1 shows an example on how the INA186 can be used in high-side and low-side current-sensing applications.
Figure 7-1 High-Side and Low-Side Sensing Connections