SBOS489A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
The OPA166x are unity-gain stable, precision dual and quad op amps with very low noise. Applications with noisy or high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1μF capacitors are adequate. Figure 6-1 shows a simplified schematic of the OPA166x (one channel shown).