SBOS489A December   2011  – December 2024 OPA1662 , OPA1664

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configurations
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: OPA1662
    5. 5.5 Thermal Information: OPA1664
    6. 5.6 Electrical Characteristics: VS = ±15V
    7. 5.7 Electrical Characteristics: VS = 5V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Operating Voltage
      2. 6.1.2 Input Protection
      3. 6.1.3 Noise Performance
      4. 6.1.4 Basic Noise Calculations
      5. 6.1.5 Total Harmonic Distortion Measurements
      6. 6.1.6 Capacitive Loads
      7. 6.1.7 Power Dissipation
      8. 6.1.8 Electrical Overstress
    2. 6.2 Typical Application
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Input Protection

The input terminals of the OPA166x are protected from excessive differential voltage with back-to-back diodes, as Figure 6-2 illustrates. In most circuit applications, the input protection circuitry has no consequence. However, in low-gain or G = +1 circuits, fast ramping input signals can forward bias these diodes because the output of the amplifier cannot respond rapidly enough to the input ramp. If the input signal is fast enough to create this forward bias condition, the input signal current must be limited to 10mA or less. If the input signal current is not inherently limited, an input series resistor (RI), a feedback resistor (RF), or both, can be used to limit the signal input current. This resistor degrades the low-noise performance of the OPA166x and is examined in Section 6.1.3. Figure 6-2 shows an example configuration when both current-limiting input and feedback resistors are used.

OPA1662 OPA1664 Pulsed Operation Figure 6-2 Pulsed Operation