SBOS547B June 2011 – September 2024 INA226
PRODUCTION DATA
The Shunt Voltage Register stores the current shunt voltage reading, VSHUNT. Negative numbers are represented in two's complement format. Generate the two's complement of a negative number by complementing the absolute value binary number and adding 1. An MSB = '1' denotes a negative number.
Example: For a value of VSHUNT = –80 mV:
If averaging is enabled, this register displays the averaged value.
Full-scale range = 81.92 mV (decimal = 7FFF); LSB: 2.5 μV.
| BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BIT NAME | SIGN | SD14 | SD13 | SD12 | SD11 | SD10 | SD9 | SD8 | SD7 | SD6 | SD5 | SD4 | SD3 | SD2 | SD1 | SD0 |
| POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |