SBOS551D March   2011  – January 2025 TLV3011-Q1 , TLV3011B-Q1 , TLV3012-Q1 , TLV3012B-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Open Drain Output (TLV3011-Q1 and TLV3011B-Q1)
      2. 7.4.2 Push-Pull Output (TLV3012-Q1 and TLV3012B-Q1)
      3. 7.4.3 Voltage Reference
      4. 7.4.4 Internal Hysteresis
      5. 7.4.5 TLV3011B-Q1 and TLV3012B-Q1 Fail-Safe inputs
      6. 7.4.6 TLV3011B-Q1 and TLV3012B-Q1 Power On Reset
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adding External Hysteresis
    2. 8.2 Typical Application
      1. 8.2.1 Under-Voltage Detection
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Power-On Reset
      2. 8.3.2 Relaxation Oscillator
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) –0.5 7 V
Input pins (IN+, IN–) from (V–)(2) –0.5 7 V
Output (OUT) (Open-Drain) from (V–)(3) –0.5 7 V
Output (OUT) (Push-Pull) from (V–) –0.5 (V+) + 0.5 V
Output short circuit current(4) 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this can affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins are diode-clamped to (V–). Inputs (IN+, IN–) can be greater than (V+) as long as within the –0.5V to 7V range. Inputs beyond –0.3V must be current-limited to less than –10mA, while inputs beyond 7V must be externally voltage clamped.
Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as the output is within the –0.5V to 7V range
Short-circuit to (V–) or (V+).