Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Internal Reference, POR Iq per channel (typ) (mA) 0.0024 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Internal Reference, POR Iq per channel (typ) (mA) 0.0024 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Low quiescent current: 3.1µA (maximum, "B" version)
  • Integrated voltage reference: 1.242V
  • Input common-mode range: 200mV beyond rails
  • Voltage reference initial accuracy: 1.5%
  • Built-in hysteresis: 6mV (typical)

  • Fail-safe inputs ("B" version)
  • Power-on-reset ("B" version)
  • Open drain output option (TLV3011x-Q1)

  • Push-pull output option (TLV3012x-Q1)

  • Fast response time: 2µS ("B" version)

  • Low supply voltage = 1.65V to 5.5V ("B" version)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Low quiescent current: 3.1µA (maximum, "B" version)
  • Integrated voltage reference: 1.242V
  • Input common-mode range: 200mV beyond rails
  • Voltage reference initial accuracy: 1.5%
  • Built-in hysteresis: 6mV (typical)

  • Fail-safe inputs ("B" version)
  • Power-on-reset ("B" version)
  • Open drain output option (TLV3011x-Q1)

  • Push-pull output option (TLV3012x-Q1)

  • Fast response time: 2µS ("B" version)

  • Low supply voltage = 1.65V to 5.5V ("B" version)

The TLV3011-Q1 is a low-power, open-drain output comparator; the TLV3012-Q1 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5µA (maximum) quiescent current, an input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (maximum) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typical) of output current.

The TLV3011B-Q1 and TLV3012B-Q1 "B" versions add power-on-reset (POR), fail-safe inputs, lower minimum supply voltage of 1.65V and a 3.1µA maximum quiescent current.

The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.

The TLV3011-Q1 is a low-power, open-drain output comparator; the TLV3012-Q1 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5µA (maximum) quiescent current, an input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (maximum) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typical) of output current.

The TLV3011B-Q1 and TLV3012B-Q1 "B" versions add power-on-reset (POR), fail-safe inputs, lower minimum supply voltage of 1.65V and a 3.1µA maximum quiescent current.

The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV3012B-Q1 ACTIVE Automotive micropower comparator with integrated reference pin and push-pull output Push-pull output type

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TLV3011 -Q1 , TLV3012 -Q1 , TLV3011B -Q1 and TLV3012B -Q1 Low-Power Comparators With Integrated 1.24V Voltage Reference datasheet (Rev. D) PDF | HTML Jan 9, 2025
Circuit design Undervoltage protection with comparator circuit (Rev. B) PDF | HTML Aug 27, 2026
Circuit design Low-power, bidirectional current-sensing circuit (Rev. B) PDF | HTML Oct 2, 2024
Application brief Voltage Supervision with a Comparator PDF | HTML Sep 28, 2023
Circuit design Circuit for voltage monitoring in eCall telematics control units Jan 16, 2020
Application note Nano-Power Battery Monitoring in Personal Electronics Dec 8, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV3011B PSpice Model

SBOMCE3.ZIP (55 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3011B TINA-TI Spice Model

SBOMCE2.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos