SBOS552A March   2011  â€“ May 2026 OPA361-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Electrical Characteristics: VS = +2.5V to +3.3V
    3. 4.3 Typical Characteristics: VS = 2.8V
  6. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1 Operating Voltage
      2. 5.1.2 Input Voltage
      3. 5.1.3 Input Overvoltage Protection
      4. 5.1.4 Enable/Shutdown
      5. 5.1.5 Internal 2-Pole Filter
        1. 5.1.5.1 Video Performance
      6. 5.1.6 Internal Level Shift
        1. 5.1.6.1 Output Swing Capability
        2. 5.1.6.2 TV-Detect Function
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

TV-Detect Function

The TV-detection feature of the OPA361-Q1 works in conjunction with the OMAP242x (or other processors) to detect if a television is connected to the video output of the device. In order to detect a TV load, the OPA361-Q1 is briefly turned off, ideally during the first vertical sync pulse. For the detection, a simple pull-up resistor to the processor logic supply is used on the output of the OPA361-Q1. The voltage level is pulled LOW if the TV (or other video equipment) is connected, or HIGH if nothing is connected. A GPIO in the processor can be used to read this logic level and decide if a video load is connected. Figure 5-8 shows a scope plot with the TV disconnected and Figure 5-9 shows a scope plot with the TV connected; the upper line in both figures is the disable pulse. Figure 5-10 shows a circuit drawing using the TV-detect signal to disable or enable the OPA361-Q1.

OPA361-Q1 Output of OPA361-Q1 Pulled Up To 1.8V During Disable: TV DisconnectedFigure 5-8 Output of OPA361-Q1 Pulled Up To 1.8V During Disable: TV Disconnected
OPA361-Q1 Output of OPA361-Q1 Pulled Down: TV Connected.Figure 5-9 Output of OPA361-Q1 Pulled Down: TV Connected.
OPA361-Q1 Using TV-Detect Signal to Disable/Enable the OPA361-Q1Figure 5-10 Using TV-Detect Signal to Disable/Enable the OPA361-Q1

Disabling the OPA361-Q1 also disconnects the internal feedback resistors’ path to GND, and therefore there is no current flowing from the logic supply through the pull-up resistor to GND if no video load is connected; this helps to conserve battery life. The typical leakage when the output is pulled high and OPA361-Q1 is disabled is only about 300pA.

The following functionality can be achieved by implementing TV-detection:

  • Automatic video start by polling the video line periodically.
  • Automatic video stop if the TV (or other equipment) is disconnected.

Proper implementation allows to significantly simplify the user interface.

For more information, see Application Report SBOA109, OPA361-Q1 and TV Detection, available for download at www.ti.com.