SBOS552A March 2011 – May 2026 OPA361-Q1
PRODUCTION DATA
All OPA361-Q1 pins are static-protected with internal ESD protection diodes connected to the supplies. These diodes will provide input overdrive protection if the current is externally limited to 10mA.