SBOS697B September 2014 – July 2026 REF19
PRODUCTION DATA
The measurement of thermal hysteresis occurs with the REF19xx soldered to a PCB, similar to a real-world application. The definitions of thermal hysteresis for the device is the change in output voltage after operating the device at 25°C, cycling the device through the specified temperature range, and returning to 25°C. Express hysteresis using Equation 1:
where
Typical thermal hysteresis distribution is as shown in Figure 7-4 and Figure 7-5.
Figure 7-4 Thermal Hysteresis Distribution (VREF)
Figure 7-5 Thermal Hysteresis Distribution (VBIAS)