Home Power management Voltage references Series voltage references

REF19

ACTIVE

Dual-output Vref & Vref/2 voltage reference

Product details

Rating Catalog VO (V) 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 25 Initial accuracy (max) (%) 0.1 Features Enable pin, Multiple outputs Iout/Iz (max) (mA) 20 Vin (min) (V) 2.5, 3.3, 3.32, 4.096 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36, 360 LFN 0.1 to 10 Hz (typ) (µVPP) 39.6 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
Rating Catalog VO (V) 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 25 Initial accuracy (max) (%) 0.1 Features Enable pin, Multiple outputs Iout/Iz (max) (mA) 20 Vin (min) (V) 2.5, 3.3, 3.32, 4.096 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36, 360 LFN 0.1 to 10 Hz (typ) (µVPP) 39.6 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Two outputs, VREF and VREF / 2, for convenient use in single-supply systems
  • Excellent temperature drift performance:
    • 25ppm/°C (maximum) from –40°C to 125°C
  • High initial accuracy: ±0.1% (maximum)
  • VREF and VBIAS tracking overtemperature:
    • 6ppm/°C (maximum) from –40°C to 85°C
    • 7ppm/°C (maximum) from –40°C to 125°C
  • Microsize package: SOT23-5
  • Low dropout voltage: 10mV
  • High output current: ±20mA
  • Low quiescent current: 360µA
  • Line regulation: 3ppm/V
  • Load regulation: 8ppm/mA
  • Two outputs, VREF and VREF / 2, for convenient use in single-supply systems
  • Excellent temperature drift performance:
    • 25ppm/°C (maximum) from –40°C to 125°C
  • High initial accuracy: ±0.1% (maximum)
  • VREF and VBIAS tracking overtemperature:
    • 6ppm/°C (maximum) from –40°C to 85°C
    • 7ppm/°C (maximum) from –40°C to 125°C
  • Microsize package: SOT23-5
  • Low dropout voltage: 10mV
  • High output current: ±20mA
  • Low quiescent current: 360µA
  • Line regulation: 3ppm/V
  • Load regulation: 8ppm/mA

Applications with only a positive supply voltage often require an additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF19xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF19xx offers excellent temperature drift (25ppm/°C, maximum) and initial accuracy (0.1%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6ppm/°C (maximum) across the temperature range from –40°C to 85°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete design. Extremely low dropout voltage of only 10mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Good long-term stability and low-noise levels make these devices designed for high-precision industrial applications.

Applications with only a positive supply voltage often require an additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF19xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF19xx offers excellent temperature drift (25ppm/°C, maximum) and initial accuracy (0.1%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6ppm/°C (maximum) across the temperature range from –40°C to 85°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete design. Extremely low dropout voltage of only 10mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Good long-term stability and low-noise levels make these devices designed for high-precision industrial applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet REF19xx Low-Drift, Low-Power, Dual-Output, VREF and VREF / 2 Voltage References datasheet (Rev. B) PDF | HTML Jul 23, 2026
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

REF1925 SPICE Model

SBOM911.ZIP (23 KB) - PSpice model
Supported products & hardware
Simulation model

REF1925 TINA Model

SBOM912.ZIP (15 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF1930 SPICE Model

SBOM913.ZIP (25 KB) - PSpice model
Supported products & hardware
Simulation model

REF1930 TINA-TI Spice Model

SBOM914.ZIP (14 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF1933 Spice Model

SBOM915.ZIP (25 KB) - Spice model
Supported products & hardware
Simulation model

REF1933 TINA-TI Spice Model

SBOM916.ZIP (14 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF1941 Spice Model

SBOM918.ZIP (26 KB) - PSpice model
Supported products & hardware
Simulation model

REF1941 TINA-TI Spice Model

SBOM917.ZIP (14 KB) - TINA-TI reference design
Supported products & hardware
Reference design

PMP40690 — 4-kW interleaved CCM totem pole bridgeless PFC reference design using C2000™ MCU and GaN

This reference design is a 4-kW interleaved CCM totem pole (TTPL) bridgeless PFC reference design using a 64-pin C2000™ microcontroller, LM3410 gallium nitride device and TMCS1100 hall sensor. It is based on TIDM-02008 bidirectional interleaved CCM TTPL bridgeless PFC reference (...)
Supported products & hardware
Reference design

TIPD156 — Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Reference Design

This Verified TI Precision Design implements a low-drift, bi-directional, low-side, single-supply current sensing solution that measures load currents from -2.5 A to +2.5 A.  The output range is from 250 mV to 2.75 V, with 0 A current centered at 1.5 V.  To achieve low-drift performance, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos