SBOS743B July 2015 – September 2024 INA226-Q1
PRODUCTION DATA
The default power-up states of the registers are shown in the Register Maps section of this data sheet. These registers are volatile, and if programmed to a value other than the default values shown in Table 7-1, the registers must be re-programmed at every device power-up. Detailed information on programming the Calibration Register specifically is given in the Programming section and calculated based on Equation 1.