SBOS743B July 2015 – September 2024 INA226-Q1
PRODUCTION DATA
The Die ID Register stores a unique identification number and the revision ID for the die.
| BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BIT NAME | DID11 | DID10 | DID9 | DID8 | DID7 | DID6 | DID5 | DID4 | DID3 | DID2 | DID1 | DID0 | RID3 | RID2 | RID1 | RID0 |
| POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| DID: | Device ID Bits |
| Bits 4-15 | Stores the device identification bits |
| RID: | Die Revision ID Bits |
| Bit 0-3 | Stores the device revision identification bits |