SBOS799E August 2019 – August 2024 OPA810
PRODUCTION DATA
at VS+ = 5 V, VS– = 0 V, VCM= 1.25 V, RL = 1 kΩ, output is biased to midsupply, and TA ≈ 25°C. For AC specifications, VS+ = 3.5 V, VS– = –1.5 V, VCM= 0 V, VO = 2 VPP, G = 2 V/V, RF = 1 kΩ, and CL = 4.7 pF (unless otherwise noted)

| Output saturated and then short-circuited |


| Measured for 12 units |